EN - Products & Solution - Industries - Crane - Spreader Cables - Basket - Generic Header

Spreader Cables - Basket

 Spreader Cables - Basket

EN - Products & Solution - Industries - Crane - Spreader Cables - Basket - Editorial Text Intro


Specifically designed for use on the latest generations of high-speed container cranes with gravity-fed collector baskets.
They combine the features of superior flexibility with additional ballast needed to operate at speeds of up to 160 meters/min (8.75 ft/sec).