EN - Products & Solutions - Transportation & mobility - Automotive - Single-core cables - Header

Single-core Cables

Single-core Cables

EN - Products & Solutions - Transportation & mobility - Automotive - Single-core cables - Text

Single-core cables up to temperature class A 85°C (T1 / acc. ISO6722-1 and SAE J 1128) and 80°C (acc. JASO D 611)

Single-core cables of temperature class up to 85°C and 80°C /3.000h are mostly PVC insulated. Cables are available with thick, reduced or ultrathin wall thickness, with symmetric, asymmetric, fine and compressed wire conductor.
Cables in this temperature class are used in areas with low thermal stress like vehicle doors and rear lids.

Single-core cables up to temperature class B 105°C (T2)

Single-core cables of temperature class up to 105°C/3.000h are normally PVC insulated. Cables are available with thick, reduced or ultrathin wall thickness, with symmetric, asymmetric, fine and compressed wire conductor. Cross-section 0,22mm² and 0,35mm² in symmetric wire conductor are as well designed to for use with IDC-technique.

EN - Products & Solutions - Transportation & mobility - Automotive - Single-core cables - Text 1

Single-core cables up to temperature class C 125°C (T3)

Heat-resistant single-core cables of temperature class up to 125°C/3.000h are normally made of cross-linked Polyethylene (2X – T125), cross-linked Polyolefin-Copolymer (42X) or Polypropylene (9Y). Special PVC can be also used with a thin wall thickness.

The main application of these heat-resistant single-core cables is the engine compartment at moderate temperature range up to 125°C/3000h and with a good resistance to mechanical stress at high temperatures. A halogen-free, flame-retardant insulation material (21X HFFR) is also available to meet future environmental requirements. If increased flexibility is required, especially at bigger cross-sections, an insulating material of Polyolefin-Copolymer (42X) is a best choice. XLPE-insulating materials are qualified for data and sensor cables, due to their excellent electric properties over the complete temperature range.  

 

Single-core cables up to temperature class D 150°C (T4)

Heat-resistant single-core cables of temperature class up to 150°C/3.000h are normally made of cross-linked Polyethylene (2X – T150).
Single-core cables in this temp-class are designed for applications in engine compartments, at operating temperatures up to 150°C/3.000h and with a good resistance to high-temperature pressures.
A halogen-free, flame-retardant insulation material (91X HFFR) is also available to meet future environmental requirements.

XLPE-insulating materials are suitable for data cables, due to their excellent electrical characteristics over the complete temperature range.  

EN - Products & Solutions - Transportation & mobility - Automotive - Single-core cables - Text 2

Single-core cables up to temperature class F 175°C (T5), class G 200°C (T6) and class H 250°C (T7)

Heat-resistant single-core cables up to 175°C/3.000h (temperature class F / T5) are insulated by Ethylene tetrafluoroethylene copolymer (7Y / ETFE). These cables have excellent mechanical properties and chemical resistance and therefore they are used especially in harsh environments.

Up to 200°C/3.000h (temperature class G / T6) silicon material (2G / SIR) or Fluorinated ethylene propylene (6Y / FEP) are appropriate for insulation. Fluorinated ethylene propylene (6Y / FEP) has good mechanical properties and chemical resistance. Silicon material (2G / SIR) instead has besides the very good thermal stability also a very good flexibility. Single-core cables up to a maximum of 250°C/3.000h (PTFE) (temperature class H / T8) are insulated by polytetrafluoroethylene (5Y / PTFE) and perfluoroalkoxy alkanes (51Y / PFA).

Operation purposes of this product are mainly seat heating applications and exhaust aftertreatment systems.

Search filter EN

Refine your search in Single Core Cables

  FILTER BY TAGS
CLOSE FILTER WINDOW
Power Grids
HV&Submarine
Interconnectors
Connections to Grid
Land Systems
Network Components
Distribution
P-Laser Technology Platform
Smart Grid
Cable With Enhanced Mechanical Protection Air Bag
Low Voltage Cables
Medium Voltage Cables
High Temperature Overhead Lines
Offshore Wind Farm
Inter Array Systems
High Voltage Grid Access
Specialties
Power From Shore
Asset Monitoring Systems
Pry Cam Monitoring Systems
Distributed Temperature Sensing
Oil & Gas
Exploration & Production
Drilling
Prysmian Downhole Technologies
Artificial Lift
Surf
Core Cables
Pipeline Lng & storage
Refinery Petrochemical Chemical
Services
Telecoms
Optical Fibre
Single Mode Fibres
Multi Mode Fibres
Speciality Fibres
Tubes & Core Rods
Telecom Networks
Copper Cables
Optical Cables & Connectivity
Multimedia & Enterprise Networks
Datacom
Multimedia & Specials
Mobile Networks
Construction & Infrastructure
Power and Control
AFUMEX a Prysmian Technology
Building Wire Power Cables
Fire Resistant Cables
Low Smoke - Halogen Free Cables
Low Voltage Power Cables
Medium Voltage Power Cables
Multimedia
Railways
Power
Signalling
Communication
Accessories
Transportation & Mobility
Elevator
Eelectronics & Modernization
Cable & Accessories
Wireway & Electrical
Wire Rope Compensation cables & Accessories
Components & Systems
Tools & Hardware
Custom Engineering
Maintenance & Safety
Harnessing & Connectorization
Kitting & Consolidation
Aerospace
Space Application
Aviation Applications
Automotive
Single Core Cables
Multi-core Sheathed Cables
Multi-core Screened Cables
Sheathed ABS Sensor Cables
Resistance Cables
Multimedia & Coaxial Cables
CAN Bus Cables
Alternative conductor materials and cables for special applications
Trains & Trams
Movis Power Cables
Power Cables EN Range 50264-2
Power Cables EN Range 50264-3
Control Cables
Pantograph Cables
Jumper Cables
High Temperature Cables
Databus
Marine
Temar Shipboad Cables
Cruising Ship Building
Cables for Military & Navy Applications
Special Shipboard Cables
Industries
Military & Defense
Ground Combat Cables
Military Aircraft
Defense Specialty Cables
Cables for Navy Applications
Mining
Cables For Underground Mining
Cables for Opencast Mining
Tunneling Cables
Mining Infrastructure Cables
Crane
Festoon Cables-Round
Festoon Cables-Flatform
LV Reeling Cables
Spreader Cables-Basket
Chain Cables
MV Reeling Cables
Spreader Cables-Reeling
Nuclear Plants
Fiber Optic Cables
Instrumentation Cables
Control Cables
LV Cables
MV Cables
Solar & Photovoltaics
PV Cables
Specialty Cables
Grid Connection Cables
Wind Turbines
Medium Voltage Cables
Low Voltage Cables
Control Cables
Customised Cable Sets Solutions
Specialty Cables
Fibre Optic
Click-Fit Accessories & Components
Other Plants
Traditional Power Generation
Substations
Processing Industry
Other Industries
Harnessing Systems
Automation & Drive
Electromedical
Water Treatment
Services
Pry-cam Services & Partial Discharge Measurement
PFT Solutions
items found
RESET FILTERS
items found

We are sorry!

We couldn't find any results for '' inside ''.
Check your spelling for typos or try a new search.

Cannot find what you are looking for?

Send your enquiry directly to our local customer care via the form below